Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C405E-593 |
Series |
N/A C405 |
Bore Diameter |
N/A 5.9375 in |
Coupling Length |
N/A 5.1180 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 4.5670 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 56658 ft·lb |
Number of Locking Screws |
N/A 15 |
Outside Diameter |
N/A 7.8740 in |
Screw Length |
N/A 90 mm |
Screw Thread Size |
N/A M14 x 90 |
Weight |
N/A 23.9 lb |