Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C733M-80 |
Series |
N/A C733 |
Bore Diameter |
N/A 80 mm |
Coupling Length |
N/A 1.4290 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 1.2205 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 34701 ft·lb |
Number of Locking Screws |
N/A 7 |
Outside Diameter |
N/A 145 mm |
Screw Length |
N/A 25 mm |
Screw Thread Size |
N/A M8 |
Weight |
N/A 4.200 lb |