Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C733M-200 |
Series |
N/A C733 |
Bore Diameter |
N/A 200 mm |
Coupling Length |
N/A 3.740 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 3.3460 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 307853 ft·lb |
Number of Locking Screws |
N/A 12 |
Outside Diameter |
N/A 350 mm |
Screw Length |
N/A 65 mm |
Screw Thread Size |
N/A M16 |
Weight |
N/A 90.40 lb |