Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C733M-280 |
Series |
N/A C733 |
Bore Diameter |
N/A 280 mm |
Coupling Length |
N/A 5.6890 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 5.1970 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 600751 ft·lb |
Number of Locking Screws |
N/A 16 |
Outside Diameter |
N/A 460 mm |
Screw Length |
N/A 100 mm |
Screw Thread Size |
N/A M20 |
Weight |
N/A 224.90 lb |