Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C733M-300 |
Series |
N/A C733 |
Bore Diameter |
N/A 300 mm |
Coupling Length |
N/A 6.0040 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 5.5120 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 683060 ft·lb |
Number of Locking Screws |
N/A 18 |
Outside Diameter |
N/A 485 mm |
Screw Length |
N/A 110 mm |
Screw Thread Size |
N/A M20 |
Weight |
N/A 260.20 lb |