Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C405M-220x285 |
Series |
N/A C405 |
Bore Diameter |
N/A 220 mm |
Coupling Length |
N/A 6.5350 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 5.9060 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 136914 ft·lb |
Number of Locking Screws |
N/A 18 |
Outside Diameter |
N/A 285 mm |
Screw Length |
N/A 110 mm |
Screw Thread Size |
N/A M16 x 110 |
Weight |
N/A 55.20 lb |