Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C200E-387 |
Series |
N/A C200 |
Bore Diameter |
N/A 3.8750 in |
Coupling Length |
N/A 1.7720 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 1.2992 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 8640 ft·lb |
Number of Locking Screws |
N/A 14 |
Outside Diameter |
N/A 5.7087 in |
Screw Thread Size |
N/A M12 x 30 |
Weight |
N/A 76.8 oz |