Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C405M-280x355 |
Series |
N/A C405 |
Bore Diameter |
N/A 280 mm |
Coupling Length |
N/A 7.7560 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 6.9690 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 270299 ft·lb |
Number of Locking Screws |
N/A 18 |
Outside Diameter |
N/A 355 mm |
Screw Thread Size |
N/A M20 x 130 |
Weight |
N/A 1696 oz |