Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C405M-360x455 |
Series |
N/A C405 |
Bore Diameter |
N/A 360 mm |
Coupling Length |
N/A 8.8580 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 7.9920 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 502181 ft·lb |
Number of Locking Screws |
N/A 21 |
Outside Diameter |
N/A 455 mm |
Screw Thread Size |
N/A M22 x 150 |
Weight |
N/A 3200 oz |