Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C170E-362 |
Series |
N/A C170 |
Bore Diameter |
N/A 3.6250 in |
Coupling Length |
N/A 4.1730 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 3.7800 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 61 ft·lb |
Number of Locking Screws |
N/A 12 |
Outside Diameter |
N/A 4.4094 in |
Screw Thread Size |
N/A M10 x 25 |
Weight |
N/A 137.6 oz |