Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C170E-450 |
Series |
N/A C170 |
Bore Diameter |
N/A 4.5000 in |
Coupling Length |
N/A 5.5120 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 5.0390 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 107 ft·lb |
Number of Locking Screws |
N/A 16 |
Outside Diameter |
N/A 6.1024 in |
Screw Thread Size |
N/A M12 x 30 |
Weight |
N/A 336 oz |