Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C733M-400 |
Series |
N/A C733 |
Bore Diameter |
N/A 400 mm |
Coupling Length |
N/A 7.8350 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 7.2440 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 1289042 ft·lb |
Number of Locking Screws |
N/A 21 |
Outside Diameter |
N/A 680 mm |
Weight |
N/A 19760 oz |