Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C600E-200 |
Series |
N/A C600 |
Bore Diameter |
N/A 2.0000 in |
Coupling Length |
N/A 2.8930 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 2.6760 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 3421 ft·lb |
Number of Locking Screws |
N/A 10 |
Outside Diameter |
N/A 4.4094 in |
Screw Length |
N/A 50 mm |
Screw Thread Size |
N/A M8 x 50 |
Weight |
N/A 124.8 oz |