Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C600E-425 |
Series |
N/A C600 |
Bore Diameter |
N/A 4.2500 in |
Coupling Length |
N/A 5.2750 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 4.9600 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 24648 ft·lb |
Number of Locking Screws |
N/A 15 |
Outside Diameter |
N/A 7.7559 in |
Screw Length |
N/A 90 mm |
Screw Thread Size |
N/A M12 x 90 |
Weight |
N/A 670.4 oz |