Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C732M-100 |
Series |
N/A C732 |
Bore Diameter |
N/A 100 mm |
Coupling Length |
N/A 2.3780 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 2.1260 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 77014 ft·lb |
Number of Locking Screws |
N/A 10 |
Outside Diameter |
N/A 170 mm |
Screw Length |
N/A 45 mm |
Screw Thread Size |
N/A M10 x 45 |
Weight |
N/A 160 oz |