Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C732M-175 |
Series |
N/A C732 |
Bore Diameter |
N/A 175 mm |
Coupling Length |
N/A 3.8580 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 3.4650 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 235261 ft·lb |
Number of Locking Screws |
N/A 10 |
Outside Diameter |
N/A 300 mm |
Screw Length |
N/A 70 mm |
Screw Thread Size |
N/A M16 x 70 |
Weight |
N/A 1024 oz |