Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C732M-55 |
Series |
N/A C732 |
Bore Diameter |
N/A 55 mm |
Coupling Length |
N/A 1.7440 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 1.5350 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 30451 ft·lb |
Number of Locking Screws |
N/A 7 |
Outside Diameter |
N/A 105 mm |
Screw Length |
N/A 35 mm |
Screw Thread Size |
N/A M8 x 35 |
Weight |
N/A 38.4 oz |