COMPANY HEADER
Print Back
C600E-193 x 40 mm Step Bore Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C600E-193

Series

N/A C600

Bore Diameter

N/A 1.9375 in

Coupling Length

N/A 2.8930 in

Length Through Bore

N/A 2.6760 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 3314 ft·lb

Number of Locking Screws

N/A 10

Outside Diameter

N/A 4.4094 in

Screw Length

N/A 50 mm

Screw Thread Size

N/A M8 x 50