Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C123M-15x32 |
Series |
N/A C123 |
Bore Diameter |
N/A 15 mm |
Coupling Length |
N/A 1.0040 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 0.8465 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 54 ft·lb |
Number of Locking Screws |
N/A 4 |
Outside Diameter |
N/A 32 mm |
Screw Thread Size |
N/A M4 x 12 |
Weight |
N/A 3.2 oz |