Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A C415M-90x130 |
Series |
N/A C415 |
Bore Diameter |
N/A 90 mm |
Coupling Length |
N/A 2.8350 in |
Harmonization Code |
N/A 8483.60.8000 |
Length Through Bore |
N/A 2.4410 in |
Material |
N/A Steel |
Maximum Transmitted Torque |
N/A 9501 ft·lb |
Number of Locking Screws |
N/A 11 |
Outside Diameter |
N/A 130 mm |
Screw Thread Size |
N/A M10 x 50 |
Weight |
N/A 96 oz |