COMPANY HEADER
Print Back
C123M-14x32 14 mm x 32 mm Locking
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C123M-14x32

Series

N/A C123

Bore Diameter

N/A 14 mm

Coupling Length

N/A 1.0040 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 0.8465 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 50 ft·lb

Number of Locking Screws

N/A 4

Outside Diameter

N/A 32 mm

Screw Thread Size

N/A M4 x 12

Weight

N/A 0.220 lb