COMPANY HEADER
Print Back
C170M-17x25 17 mm x 25 mm Locking
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C170M-17x25

Series

N/A C170

Bore Diameter

N/A 17 mm

Coupling Length

N/A 1.7910 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 1.5550 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 13 ft·lb

Number of Locking Screws

N/A 4

Outside Diameter

N/A 25 mm

Screw Thread Size

N/A M6 x 16

Weight

N/A 0.600 lb