COMPANY HEADER
Print Back
C200M-18x47 18 mm x 47 mm Locking
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C200M-18x47

Series

N/A C200

Bore Diameter

N/A 18 mm

Coupling Length

N/A 1.0240 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 0.7874 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 211 ft·lb

Number of Locking Screws

N/A 8

Outside Diameter

N/A 47 mm

Screw Thread Size

N/A M6 x 18

Weight

N/A 6.4 oz