COMPANY HEADER
Print Back
C405M-38x75 38 mm x 75 mm Locking
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A C405M-38x75

Series

N/A C405

Bore Diameter

N/A 38 mm

Coupling Length

N/A 2.4410 in

Harmonization Code

N/A 8483.60.8000

Length Through Bore

N/A 2.1260 in

Material

N/A Steel

Maximum Transmitted Torque

N/A 2020 ft·lb

Number of Locking Screws

N/A 7

Outside Diameter

N/A 75 mm

Screw Thread Size

N/A M8 x 45

Weight

N/A 2.30 lb