COMPANY HEADER
Print Back
LFJ600302CID 30 A 2 Pole Class J Block
Unit of Measure

Specifications

Supplier Name

N/A Littlefuse

Manufacturer Part Number

N/A LFJ600302CID

UPC Code

N/A 07945818177

Current Rating

N/A 30 A

Number of Poles

N/A 2

Package Type

N/A Each