COMPANY HEADER
Print Back
LFT600303C 600 V 30 A 3 Pole Class T Block
Unit of Measure

Specifications

Supplier Name

N/A Littlefuse

Manufacturer Part Number

N/A LFT600303C

UPC Code

N/A 07945893863

Voltage

N/A 600 V

Current Rating

N/A 30 A

Number of Poles

N/A 3

Package Type

N/A Each