COMPANY HEADER
Print Back
LFT600603C 600 V 60 A 3 Pole Class T Block
Unit of Measure

Specifications

Supplier Name

N/A Littlefuse

Manufacturer Part Number

N/A LFT600603C

UPC Code

N/A 07945818209

Voltage

N/A 600 V

Current Rating

N/A 60 A

Number of Poles

N/A 3

Package Type

N/A Each