COMPANY HEADER
Print Back
LFJ602001C 600 V Class J Block 200 A 1 Pole
Unit of Measure

Specifications

Supplier Name

N/A Littlefuse

Voltage

N/A 600 V

Current Rating

N/A 200 A

Number of Poles

N/A 1

Package Type

N/A Each