COMPANY HEADER
Print
Back
All Categories
>
Littlefuse
>
Littlefuse
> Item # 04889400
Item # 04889400, Littlefuse
LPSC001ID 1 Pole 30 A Finger Safe
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Littlefuse
Manufacturer Part Number
N/A
LPSC001ID
UPC Code
N/A
07945802901
Current Rating
N/A
30 A
Number of Poles
N/A
1
Package Type
N/A
Each