COMPANY HEADER
Print
Back
All Categories
>
Littlefuse
>
Littlefuse
> Item # 05101516
Item # 05101516, Littlefuse
LFD25703Z 175 A 3 Pole Distribution Block
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Littlefuse
Current Rating
N/A
175 A
Number of Poles
N/A
3
Package Type
N/A
Each