COMPANY HEADER
Print Back
LFT604003CS 80 A 3 Pole Fuse Holder
Unit of Measure

Specifications

Supplier Name

N/A Littlefuse

Manufacturer Part Number

N/A LFT604003CS

UPC Code

N/A 07945818204

Current Rating

N/A 80 A

Number of Poles

N/A 3

Package Type

N/A Each