COMPANY HEADER
Print Back
LFJ600303SID 600 V Class J Block 30 A 3 Pole
Unit of Measure

Specifications

Supplier Name

N/A Littlefuse

Voltage

N/A 600 V

Current Rating

N/A 30 A

Number of Poles

N/A 3

Package Type

N/A Each