COMPANY HEADER
Print
Back
All Categories
>
Littlefuse
>
Littlefuse
> Item # 05615807
Item # 05615807, Littlefuse
LPSM0001Z Midget Power-Safe 30 A 1 Pole
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Littlefuse
Current Rating
N/A
30 A
Number of Poles
N/A
1
Package Type
N/A
Each