COMPANY HEADER
Print
Back
All Categories
>
Littlefuse
>
Littlefuse
> Item # 05615818
Item # 05615818, Littlefuse
L60030M1CDINR Midget 30 A 1 Pole DIN MNT
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Littlefuse
Manufacturer Part Number
N/A
L60030M-1CDINR
UPC Code
N/A
07945816204
Current Rating
N/A
30 A
Number of Poles
N/A
1
Package Type
N/A
Each