COMPANY HEADER
Print Back
1PH15P18MM Busbar 1 Phase 15 Pole 18 MM
Unit of Measure

Specifications

Supplier Name

N/A Littlefuse

Manufacturer Part Number

N/A 1PH15P18MM

UPC Code

N/A 07945817628

Number of Poles

N/A 15

Size

N/A 18 mm

Phase

N/A 1

Package Type

N/A Each