COMPANY HEADER
Print Back
1PH9P18MM Busbar 1 Phase 9 Pole 18 MM
Unit of Measure

Specifications

Supplier Name

N/A Littlefuse

Manufacturer Part Number

N/A 1PH9P18MM

UPC Code

N/A 07945817626

Number of Poles

N/A 9

Size

N/A 18 mm

Phase

N/A 1

Package Type

N/A Each