COMPANY HEADER
Print
Back
All Categories
>
Littlefuse
>
Littlefuse 1
> Item # 05020504
Item # 05020504, Littlefuse 1
LFPSJ302.Z 30 A 2 Pole Fuse Holder
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Littlefuse
Current Rating
N/A
30 A
Number of Poles
N/A
2
Package Type
N/A
Each