COMPANY HEADER
Print
Back
All Categories
>
Littlefuse
>
Littlefuse 1
> Item # 08077879
Item # 08077879, Littlefuse 1
FLSR070ID Fuse 70A 600 V TD ID
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Littlefuse
Manufacturer Part Number
N/A
FLSR070ID
Voltage
N/A
600 V
Current Rating
N/A
70 A
Package Type
N/A
Each