COMPANY HEADER
Print Back
CCMR series dual element, time delay fuses are recommend for space saving protection of motor circuits up to 40 HP.
Unit of Measure

Specifications

Supplier Name

N/A Littlefuse

Brands

N/A POWR-PRO®

Manufacturer Part Number

N/A CCMR035

Current Rating

N/A 35 A

Fuse Class

N/A CC

Fuse Type

N/A Current Limiting Time Delay

Mounting Type

N/A Ferrule

Series

N/A CCMR

Alternating Current (AC) Voltage Rating

N/A 600 V

Features & Benefits

Features & Benefits

N/A
  • No other fuse class approved for branch-circuit protection has a 600 V rating and 300,000 A.I.R. in a package this small
  • Reduces damage caused by heating and magnetic effects of short-circuit currents - stops damaging short-circuit currents faster than any mechanical protective device
  • Eliminates needless downtime caused by power surges or equipment demands
  • Permits selection of fuse sizes closer to actual load conditions - provides better protection
  • Littlefuse self-certified to 300,000 amperes as standard