Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A DKLFA2590-2RS |
Ball Screw Application |
N/A Ball Screw Support Bearing |
Bore Diameter |
N/A 25 mm |
Closure Type |
N/A Double Lip Contact Seals |
Contact Angle |
N/A 60 º |
Fillet Radius |
N/A 0.6 mm |
UPC Code |
N/A 4012802034752 |
Maximum Speed |
N/A 4400 rpm |
Operating Temperature Range |
N/A -30 to 120 ºC |
Outside Diameter |
N/A 57 mm |
Overall Width |
N/A 38 mm |
Radial Dynamic Load Capacity |
N/A 27500 N |
Radial Static Load Capacity |
N/A 55000 N |
Series |
N/A DKLFA |
Weight |
N/A 2.38 lb |