COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hydraulics
>
Hydraulic Valves
>
Manifold Blanking Cover Plates
>
Daman Cross-Over Cover Plates
> Item # 00801490
Item # 00801490, Daman Size D03 Valve Pattern Cross-Over Cover Plate
List Price
QUOTE
AD03-C-O-P Cross-Over Plate
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
Daman Products Company Inc
Manufacturer Part Number
N/A
AD03COP
Prop 65
N/A
Yes
Height
N/A
3/4 in
Material
N/A
Aluminum
Maximum Pressure
N/A
3000 psi
Valve Pattern
N/A
Size D03
Features & Benefits
Features & Benefits
N/A
SAE O-ring port recommended over NPT port to promote a leak-free connection.