COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hydraulics
>
Hydraulic Valves
>
Manifold Blanking Cover Plates
>
Daman Cross-Over Cover Plates
> Item # 02594160
Item # 02594160, Daman Size D05 Valve Pattern Cross-Over Cover Plate
List Price
QUOTE
DD05COP Cover Plate
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
Daman Products Company Inc
Manufacturer Part Number
N/A
DD05COP
Prop 65
N/A
Yes
Height
N/A
1-1/2 in
Material
N/A
Ductile Iron
Maximum Pressure
N/A
5000 psi
Valve Pattern
N/A
Size D05
Features & Benefits
Features & Benefits
N/A
SAE O-ring port recommended over NPT port to promote a leak-free connection.