COMPANY HEADER
Print Back
AD08COP Cross-Over Plate
Unit of Measure

Specifications

Supplier Name

N/A Daman Products Company Inc

Manufacturer Part Number

N/A AD08COP

Prop 65

N/A Yes

Height

N/A 2.5000 in

Material

N/A Aluminum

Maximum Pressure

N/A 3000 psi

Valve Pattern

N/A Size D08

Features & Benefits

Features & Benefits

N/A SAE O-ring port recommended over NPT port to promote a leak-free connection.