COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Clutches, Brakes and Drive Components
>
Clutches and Brakes
>
Mechanical and Cam Clutches
>
Tsubaki (UST) Cam Clutches
> Item # 06164564
Item # 06164564, Tsubaki (UST) 313.5 Foot-Pound (ft·lb) Torque Capacity Cam Clutch
MZEU25 MZEU25 Cam Clutch
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
MZEU25
Bore Diameter
N/A
25 mm
Series
N/A
MZEU
Torque Capacity
N/A
313.5 ft·lb
Weight
N/A
4.00 lb