Supplier Name |
N/A Precision Twist Drill® |
Manufacturer Part Number |
N/A 020108 |
Prop 65 |
N/A Yes |
Coolant Delivery |
N/A External |
Cutting Direction |
N/A Right Hand Cut |
Drill Bit Size |
N/A 1-1/8 in |
Finish/Coating |
N/A Oxide |
Flute Length |
N/A 7-1/8 in |
Material |
N/A High Speed Steel |
Overall Length |
N/A 12-3/4 in |
Parabolic Flutes |
N/A No |
Point Angle |
N/A 118 º |
Series |
N/A 209 |
Industry Standards/Certifications |
N/A American National Standards Institute (ANSI) |
Spiral Direction |
N/A Right Hand Spiral |
Taper Shank Size |
N/A 4MT |