Supplier Name |
N/A Precision Twist Drill® |
Manufacturer Part Number |
N/A 021359 |
Prop 65 |
N/A Yes |
Coolant Delivery |
N/A External |
Cutting Direction |
N/A Right Hand Cut |
Drill Bit Size |
N/A 29/32 in |
Finish/Coating |
N/A Bronze Oxide |
Flute Length |
N/A 6-1/8 in |
Helix Angle |
N/A 21 to 34 º |
Material |
N/A Cobalt High Speed Steel |
Material Grade |
N/A M35 M42 |
Overall Length |
N/A 10-3/4 in |
Parabolic Flutes |
N/A No |
Point Angle |
N/A 135 º |
Point Type |
N/A Thinned Point |
Series |
N/A 209CO |
Industry Standards/Certifications |
N/A American National Standards Institute (ANSI) |
Spiral Direction |
N/A Right Hand Spiral |
Spiral Type |
N/A Regular Spiral |
Taper Shank Size |
N/A 3MT |