Supplier Name |
N/A Precision Twist Drill® |
Manufacturer Part Number |
N/A 046640 |
Prop 65 |
N/A Yes |
Coolant Delivery |
N/A External |
Cutting Direction |
N/A Right Hand Cut |
Double Margin |
N/A No |
Drill Bit Size |
N/A 6.4 mm |
Finish/Coating |
N/A Oxide |
Flute Length |
N/A 31 mm |
Helix Angle |
N/A 21 to 34 º |
Material |
N/A High Speed Steel |
Material Grade |
N/A M2 |
Overall Length |
N/A 70 mm |
Parabolic Flutes |
N/A No |
Point Angle |
N/A 135 º |
Point Type |
N/A Split Point |
Series |
N/A 4ASM |
Shank Diameter |
N/A 6.4 mm |
Shank Type |
N/A Plain Round |
Sheeters Drill |
N/A Sheeters (Single End) |
Industry Standards/Certifications |
N/A German Institute for Standardization (DIN) 1897 National Aerospace Specification (NAS) 907 |
Spiral Direction |
N/A Right Hand Spiral |
Spiral Type |
N/A Regular Spiral |