Supplier Name |
N/A Precision Twist Drill® |
Manufacturer Part Number |
N/A 0626474 |
Prop 65 |
N/A Yes |
Coolant Delivery |
N/A Internal |
Cutting Direction |
N/A Right Hand Cut |
Double Margin |
N/A No |
Drill Bit Size |
N/A 3.7 mm |
Finish/Coating |
N/A Titanium Aluminum Nitride (TiAlN) |
Flute Length |
N/A 20 mm |
Mill Material |
N/A Carbide |
Overall Length |
N/A 62 mm |
Parabolic Flutes |
N/A No |
Point Angle |
N/A 140 º |
Point Type |
N/A Split Point |
Series |
N/A R458 |
Shank Diameter |
N/A 6 mm |
Shank Length |
N/A 36 mm |
Shank Type |
N/A Plain Round |
Industry Standards/Certifications |
N/A German Institute for Standardization (DIN) 6537 |
Spiral Direction |
N/A Right Hand Spiral |