Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A IR6849C |
UPC Code |
N/A 637400011000 |
Series |
N/A IR |
Prop 65 |
N/A Yes |
Width |
N/A 2.26 in |
Bearing Material |
N/A 52102 Bearing Quality Steel |
Bearing Type |
N/A Inner Ring |
Bore Diameter |
N/A 4.25 in |
Bore Shape |
N/A Round |
Compatible Bearing Type |
N/A Heavy-Duty Needle Roller Bearing |
Finish/Coating |
N/A Chrome Steel |
Lubrication Type |
N/A Lubrication Groove and Hole |
Material |
N/A 52102 Bearing Quality Steel |
Needle Bearing Type |
N/A Inner Ring |
Outside Diameter |
N/A 5.0000 in |
Precision Rating |
N/A Not Rated |
Weight |
N/A 4.32 lb |
Standards Met |
N/A Military Specification (MS 51962) |
Applications |
N/A Chain Conveyors Extractors Forklift Trucks Front End Loaders Haul Trucks Hydraulic Cranes Log Skidders Overhead Carriers Satellite Antennas Wind Turbines |