COMPANY HEADER
Print Back
AXW40 Thrust Needle Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A AXW40

Bearing Width

N/A 4.2 mm

Bore Diameter

N/A 40 mm

Cage Material

N/A Nylon

Operating Temperature Range

N/A -20 to 120 ÂșC

Outside Diameter

N/A 63 mm

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 0.11 lb